Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 487 - 5.0 Shaft adapter Variant 2
Bill of material
500 487 - D = Φ 14 x L 30_5.0 Wellenadapter Variante 2
CNSORDERNO
Part number
500 487 - D = Φ 14 x L 30
BEZ
Description
5.0 Shaft adapter Variant 2
INFO
Datenblatt
Info PDF
A
Diameter
45 mm
B
Length
28 mm
C
Length
8 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
28 H7 deep 2.5
F
Diameter
35 mm
G
Diameter
5.3 mm
H
Length
2 mm
I
Length
2.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
40 Nm
PW
Profile shaft
PG 14
CNSMASSEXACT
Weight
0.27 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models