Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Lechler
Description
Series 373 - Tangential-flow hollow cone nozzles "Ramp Bottom"
Bill of material
LECHLER_37323532AQ
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
CODE
Code
B
Bore diameter Ø
mm
BI
Bore diameter Ø
Inch
V1
Volume flow at P=0.3 bar
l/min
V1I
Volume flow at P=5 psi
GPM
V2
Volume flow at P=0.5 bar
l/min
V2I
Volume flow at P=10 psi
GPM
V3
Volume flow at P=1.0 bar
l/min
V3I
Volume flow at P=15 psi
GPM
V4
Volume flow at P=2.0 bar
l/min
V4I
Volume flow at P=20 psi
GPM
V5
Volume flow at P=5.0 bar
l/min
V5I
Volume flow at P=40 psi
GPM
V6
Volume flow at P=10.0 bar
l/min
V6I
Volume flow at P=60 psi
GPM
V7I
Volume flow at P=80 psi
V8I
Volume flow at P=100 psi
D1
Spray diameter at H=500 mm and P=2 bar
mm
D2
Sprey diameter at H=1000mm and P=2bar
mm
GEW
Thread
L
Dimension
mm
LI
Dimension (A)
Inch
D
Dimension
mm
DI
Dimension (D)
Inch
H
Dimension
mm
HI
Dimension (C)
Inch
E
Dimension
mm
SW
Dimension
mm
SWI
Dimension (B Hex)
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models