Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Lechler
Description
Series 544 - Solid stream nozzles for air or saturated steam
Bill of material
LECHLER_54448016CA
TYPE
Type
MAT
Material-No.
1.4305
CODE
Code
B
Bore diameter Ø
mm
BI
Bore diameter Ø
Inch
V1
Air at P=1.0 bar
m3/h
V1I
Air at P=10 psi
SCFM
V2
Air at P=2.0 bar
m3/h
V2I
Air at P=25 psi
SCFM
V3
Air at P=3.0 bar
m3/h
V3I
Air at P=50 psi
SCFM
V4
Air at P=5.0 bar
m3/h
V4I
Air at P=75 psi
SCFM
M1
Saturated steam at P=1.0 bar
kg/h
M1I
Saturated steam at P=10 psi
SCFM
M2
Saturated steam at P=2.0 bar
kg/h
M2I
Saturated steam at P=25 psi
SCFM
M3
Saturated steam at P=3.0 bar
kg/h
M3I
Saturated steam at P=50 psi
SCFM
M4
Saturated steam at P=5.0 bar
kg/h
M4I
Saturated steam at P=75 psi
SCFM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models