Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Lechler
Description
Series 166 / 1 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1661041615
WINKEL
Spray angle
20 °
TYPE
Type
MAT
Material No.
E
Narrowest free cross section
mm
PW1
Water pressure
0.7 bar
PL1
Air pressure
bar
VW1
Water Volume flow
l/min
VL1
Air Volume flow
Nm3/h
PW2
Water pressure
1.5 bar
PL2
Air pressure
bar
VW2
Water Volume flow
l/min
VL2
Air Volume flow
Nm3/h
PW3
Water pressure
3.0 bar
PL3
Air pressure
bar
VW3
Water Volume flow
l/min
VL3
Air Volume flow
Nm3/h
PW4
Water pressure
bar
PL4
Air pressure
bar
VW4
Water Volume flow
l/min
VL4
Air Volume flow
Nm3/h
PL
Air pressure
bar
PW
Water pressure
0.70 bar
B1
Spray dimensions at 150mm Distance
B2
Spray dimensions at 300mm Distance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models