Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Lechler
Description
Series 5M4 - MaxiSpinner 2
Bill of material
LECHLER_5M4.279.1Y.AQ
WINKEL
Spray angle
360 °
TYPE
Typ
AN
Connection
E
Narrowest free cross section
mm
EI
Narrowest free cross section
INCH
V1
Volume flow at P=1 bar
l/min
V1I
Volume flow at 20 psi
GPM
V2
Volume flow at P=2 bar
l/min
V2I
Volume flow at 30 psi
GPM
V3
Volume flow at P=3 bar
l/min
V3I
Volume flow at P=40 psi
GPM
V4
Volume flow at P=40 psi
US gal./min
MW
Max. tank diameter
m
MWI
Max. tank diameter
FEET
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели