Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Lechler
描述
Series 065210 - Nipples
明细表
LECHLER_06521002
TYPE
Type
065210
MAT
Material No.
G
Thread ISO 228
G 3/8 A
GEW
Weight (Brass)
20 g
GEWI
Weight (Brass)
0.04 lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型