Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Lechler
Description
Series 095016531562 - Filter
Bill of material
LECHLER_095016531562
TYPE
Type
095016531562
MAT
Mat.-no.
Polypropylen
FARBE
Colour
light pink
MW
Mesh size
0.08 mm
H1
Dimensions
21.0 mm
H2
Dimensions
1.6 mm
D1
Dimensions
15.0 mm
D2
Dimensions
11.0 mm
GEW
1 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    Lechler
    Series 090013 - 090 - Bayonet quick release system
    Lechler
    Series MicroSpinner 5P2 - Whirling nozzle
    Lechler
    Series 061040 - Gaskets
    Lechler
    Series 524 / 525 - Deflector plate nozzle
    Parker
    F8OHMG5 Adapter - Male female thread adapter
    Lechler
    Series 652 - Low - Flat fan nozzles
    Parker
    F4OHMG5 Adapter - Male female thread adapter
    Lechler
    Series 065600 - Union nuts
    Spraying Systems
    FS1 - Flat spray nozzle
    Camozzi
    Filter and coalescing filter Series N
    Aircomp
    carbon filter - CF 050 3/8 CA PE
    Lechler
    Series 095016531463 - Filter for Nonreturn valve
    remeha
    Zubehör - Zuluftfilter mit Luftzufuhrstutzen
    Lechler
    Series 220 - Axial-flow hollow cone nozzles
Previews
3D
Wymiar
2D
Pobierz modele CAD