Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
839 Frame Support B - Conveyor Components
Bill of material
839
MODEL
Code
839
ITEM
Product Name
Frame Support B
MATERIAL
Material
Reinforced PA6+Bolt
COLOUR
Colour
black
BORE
Bore
D=Ø50.8 mm
WEIGHT
Weight
0.420 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models