Catalog navigation
Selección de modelo CAD
Productos disponibles: 19
HELP_VARIABLE
Company
LILAI Chain
Description
LLJ Type vertical single roller chain guide - Roller chain guide
Bill of material
LLJ32B1
MODEL
Model
CIM
Chain ISO model
BB
EN or ASTM
MATERIAL
C type steel Material
BC
Bc
mm
HC
Hc
mm
HD1
Hd1
mm
B
mm
H
mm
MATERIALL
Material
thickness 1.5mm SUS304 stainless steel+UPE
REMARK
Remark
2 m/PC, large quantity and customizable length
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD