Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
GSC120 - gsc
Bill of material
GSC120-05-50-MS-D40-P1
MODEL
Item NO.
GSC
BORE
Model
120 mm
BSL
Ball screw lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MMP
Motor Mounting Positon
MB
Motor Brand
PO
Power output
PS
Number of Photoelectric Sensor
L
344.0 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
WEIGHT
Weight
5.05 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models