Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
HTC80 - Belt Driven Linear Actuator
Bill of material
HTC80-100-D01-G1-10-P1
ITEM
Item NO.
HTC80
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
SS
Block length
No mark : Standard block
MMP
Motor Mounting Positon
AB
Auxiliary Block
MT
Motor type
HDC
Hole dimension of coupling
mm
Enter value for HDC
Hole dimension of coupling
mm
cm
inch
ft
IM
Installation method
NO
Number of mount block
0
PS
Number of Photoelectric Sensor
L
610 mm
WEIGHT
Weight
9.4 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models