Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
Compact unit KE1
Bill of material
KE1.2.0050AR005.0.01.0N-N7RNNN
BA
Design
Compact unit KE
BG
Size (B x H)
90x40
AF
Desing
HUB
Hub
mm
Enter value for HUB
Hub
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
AD
Cover
with plastic strapping
AN
Drive
rolled ball screw
U
Stroke length per revolution
ES
Limit switch
MZ
Mounting conditions
free shaft end
US
Reduction
without reduction
MB
Motor mount
without drive mount
VP
Connecting plate
TK
Tolerance class ball screw
52 µm / 300 mm
VK
Preload ball screw (KGT)
PES
Position limit switch mounting / connector position
SB
Connector shell
OPT
Options
without options
L
Length
197.000 mm
LM
143.000 mm
PS
78.500 mm
GEW
2.055 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models