Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Line Tech
Description
LM5.2 Linearmodul - with linear guides and screw drive
Bill of material
LM5.2.0100BR005.0.01.0N-S7VNNN
BA
Design
Linear module with linear rail guide
BG
Size
110
AF
Construction
Standard version with a carriage
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
AD
Protection
with steel strapping
AN
Drive
Rolled ball screw
U
Stroke length per revolution
ES
Limit switch
MZ
Mounting conditions
free shaft end
US
Reduction
without reduction
MA
Motor mount
without mounting plate
MAB
Material steel strapping
TK
Tolerance class ball screw
52 μm / 300 mm
VK
Preload ball screw
PES
Position limit swiches / connector shell
SB
Connector shell
SS
Lateral linear guide left
L
625 mm
LM
550 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD