Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALSP - 1 LOAD - LINEAR AXIS ON THE FLOOR - WITH METAL PROTECTION
Bill of material
LUCAS - MOTORIZED LINEAR AXIS ON THE FLOOR WITH METAL PROTECTION - 1 CHARGE
MASSECHARGEX
Load
kg
LOCHARGE
Load length
mm
Enter value for LOCHARGE
Load length
mm
cm
inch
ft
LACHARGE
Load width
mm
Enter value for LACHARGE
Load width
mm
cm
inch
ft
CDGYCHARGE
Position of the center of gravity on the Y axis
mm
Enter value for CDGYCHARGE
Position of the center of gravity on the Y axis
mm
cm
inch
ft
CDGZCHARGE
Position of the center of gravity on the Z axis
mm
Enter value for CDGZCHARGE
Position of the center of gravity on the Z axis
mm
cm
inch
ft
COURSE
Useful stroke
mm
Enter value for COURSE
Useful stroke
mm
cm
inch
ft
V
Max travel speed
m/s
A
Acceleration max of carriage
m/s²
HCHARIOT
Height on carriage
592.0 mm
CATEGORIE
LUCAS Category
INFORMATION
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
COURSEREELLE
Effective stroke
5262.0 mm
LACHAINE
Energy chain width
mm
POSCHAINE
Energy chain position
ARRIVEECABLES
Arrival position of the cables
PREREP
Precision and repeatability
PRECREM
Precision of racks
+/- 0.442 mm
REPUNI
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
REPBI
Bidirectional repeatability without deformation of the structure
+/- 0.202 mm
RECTITUDE
Straightness of the beam without deformation of the structure
0.65 mm
RIGIDITE
Stiffness
POSCHARIOT
Carriage position
mm
Enter value for POSCHARIOT
Carriage position
mm
cm
inch
ft
DOMAP
Application field
TYPEAP
Type of application
ENVIPRINCI
Main environment
DE
Maximum emergency stop deceleration
m/s²
CM
Motor maximum torque required
29.57 Nm
CFM
Maximum motor brake torque
96.00 Nm
INERTIEM
Load inertia applied to the motor shaft
841.42 kg.cm²
VMOTEUR
Required motor speed
2727 tr/min
LOMMAX
Maximum engine length
252.0 mm
COULEURMOB
Carriage housings color
COULEURFIX
Beam and feet color
OPTGARANTIE
Warranty option
TESTCLIENT
Customer tests at LUCAS
LIEU
Place of delivery and installation
DISTANCE
Distance between LUCAS and the installation site
km
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models