Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALEP - 1 ROBOT - HIGH LINEAR AXIS - WITH METAL PROTECTION
Bill of material
LUCAS - HIGH MOTORIZED LINEAR AXIS WITH METAL PROTECTION - 1 ROBOT
MARQUEROBOT
Robot brand
MODELEROBOT
Robot model
MASSEROBOT
Robot weight
kg
LOBRAS
Robot arm length
mm
LOEMBASE
Length of the robot base
mm
LAEMBASE
Width of the robot base
mm
CUTILE
Robot payload
kg
COURSE
Useful stroke
mm
Enter value for COURSE
Useful stroke
mm
cm
inch
ft
V
Max travel speed
m/s
A
Acceleration max of carriage
m/s²
CATEGORIE
LUCAS Category
INFORMATION
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
COURSEREELLE
Effective stroke
10258.0 mm
I
Offset of the poles
mm
Enter value for I
Offset of the poles
mm
cm
inch
ft
POSPOTEAUEXT1
End pillar 1 position
I1
Offset of the end pillar 1
mm
Enter value for I1
Offset of the end pillar 1
mm
cm
inch
ft
POSPOTEAUEXT2
End pillar 2 position
I2
Offset of the end pillar 2
mm
Enter value for I2
Offset of the end pillar 2
mm
cm
inch
ft
CHOIXHAUTEUR
Choice of height
HAUTEUR
Height value
mm
Enter value for HAUTEUR
Height value
mm
cm
inch
ft
LACHAINE
Energy chain width
mm
POSCHAINE
Energy chain position
ARRIVEECABLES
Arrival position of the cables
PREREP
Precision and repeatability
PRECREM
Precision of racks
+/- 0.667 mm
REPUNI
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
REPBI
Bidirectional repeatability without deformation of the structure
+/- 0.202 mm
RECTITUDE
Straightness of the beam without deformation of the structure
1.15 mm
RIGIDITE
Stiffness
POSCHARIOT
Carriage position
mm
Enter value for POSCHARIOT
Carriage position
mm
cm
inch
ft
DOMAP
Application field
TYPEAP
Type of application
ENVIPRINCI
Main environment
DE
Maximum emergency stop deceleration
m/s²
CM
Motor maximum torque required
17.30 Nm
CFM
Maximum motor brake torque
96.00 Nm
INERTIEM
Load inertia applied to the motor shaft
477.06 kg.cm²
VMOTEUR
Required motor speed
2727 tr/min
LOMMAX
Maximum engine length
252.0 mm
COULEURMOB
Carriage housings color
COULEURFIX
Beam and pillars color
OPTGARANTIE
Warranty option
TESTCLIENT
Customer tests at LUCAS
LIEU
Place of delivery and installation
DISTANCE
Distance between LUCAS and the installation site
km
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model