Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALIS - 2 LOADS - INVERTED LINEAR AXIS
Bill of material
LUCAS - INVERTED MOTORIZED LINEAR AXIS - 2 LOADS
MASSECHARGEX1
Load 1
kg
LOCHARGE1
Load length 1
mm
Enter value for LOCHARGE1
Load length 1
mm
cm
inch
ft
LACHARGE1
Load width 1
mm
Enter value for LACHARGE1
Load width 1
mm
cm
inch
ft
CDGYCHARGE1
Center of gravity position of load following Y1
mm
Enter value for CDGYCHARGE1
Center of gravity position of load following Y1
mm
cm
inch
ft
CDGZCHARGE1
Center of gravity position of load following Z1
mm
Enter value for CDGZCHARGE1
Center of gravity position of load following Z1
mm
cm
inch
ft
MASSECHARGEX2
Load 2
kg
LOCHARGE2
Load length 2
mm
Enter value for LOCHARGE2
Load length 2
mm
cm
inch
ft
LACHARGE2
Load width 2
mm
Enter value for LACHARGE2
Load width 2
mm
cm
inch
ft
CDGYCHARGE2
Center of gravity position of load following Y2
mm
Enter value for CDGYCHARGE2
Center of gravity position of load following Y2
mm
cm
inch
ft
CDGZCHARGE2
Center of gravity position of load following Z2
mm
Enter value for CDGZCHARGE2
Center of gravity position of load following Z2
mm
cm
inch
ft
COURSE
Useful stroke
mm
Enter value for COURSE
Useful stroke
mm
cm
inch
ft
V
Max travel speed
m/s
A
Acceleration max of carriage
m/s²
CATEGORIE
LUCAS Category
INFORMATION
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
SOUFFLETS
Protection bellow option
COURSEREELLE
Effective stroke
8222.0 mm
I
Offset of the poles
mm
Enter value for I
Offset of the poles
mm
cm
inch
ft
POSPOTEAUEXT1
End pillar 1 position
I1
Offset of the end pillar 1
mm
Enter value for I1
Offset of the end pillar 1
mm
cm
inch
ft
POSPOTEAUEXT2
End pillar 2 position
I2
Offset of the end pillar 2
mm
Enter value for I2
Offset of the end pillar 2
mm
cm
inch
ft
CHOIXHAUTEUR
Choice of height
HAUTEUR
Height value
mm
Enter value for HAUTEUR
Height value
mm
cm
inch
ft
LACHAINE
Energy chain width
mm
POSCHAINE
Energy chain position
ARRIVEECABLES
Arrival position of the cables
PREREP
Precision and repeatability
PRECREM
Precision of racks
+/- 0.566 mm
REPUNI
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
REPBI
Bidirectional repeatability without deformation of the structure
+/- 0.194 mm
RECTITUDE
Straightness of the beam without deformation of the structure
1.00 mm
RIGIDITE
Stiffness
POSCHARIOT1
Carriage 1 position
mm
Enter value for POSCHARIOT1
Carriage 1 position
mm
cm
inch
ft
POSCHARIOT2
Carriage 2 position
mm
Enter value for POSCHARIOT2
Carriage 2 position
mm
cm
inch
ft
DOMAP
Application field
TYPEAP
Type of application
ENVIPRINCI
Main environment
DE
Maximum emergency stop deceleration
m/s²
CM
Motor maximum torque required
21.71 Nm
CFM
Maximum motor brake torque
78.57 Nm
INERTIEM
Load inertia applied to the motor shaft
614.86 kg.cm²
VMOTEUR
Required motor speed
2727 tr/min
COULEURMOB
Carriage housings color
COULEURFIX
Beam and pillars color
OPTGARANTIE
Warranty option
TESTCLIENT
Customer tests at LUCAS
LIEU
Place of delivery and installation
DISTANCE
Distance between LUCAS and the installation site
km
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models