Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
CT-03 - Compteur de cycle mécanique
Nomenclature
lypsis_ct_03_0129150
CODE
0129150
D
6.2 mm
E
24.5 mm
E1
13.4 mm
H
38 mm
H1
14 mm
H2
11 mm
H3
7.5 mm
L
31 mm
L1
31 mm
L2
8.500 mm
R
19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models