Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
PCS200 - With Motor & Sensor
Bill of material
PCS20070F2-MOZ48AK
CNSORDERNO
Order Number
PCS20070F2-MOZ48AK
L
Length
200 mm
W
Width
70 mm
OS
Operating Specifications
Free Stroke
NS
Number of Slider
MS
Motor & Sensor
With
MT
Motor Type
AZM48A0K
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models