Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Firma
Mader
Beschreibung
LEK-K-K-6-16 - Lineareinheit in kompakter Bauart mit abgedichteter Kugelführung
Stückliste
MADER Linear unit LEK-K-K-6-16-55
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
43.5 mm
B
63 mm
C
14.5 mm
D
60 mm
E
131 mm
F
43.5 mm
G
43.5 mm
H
Thread
M5
I
Thread
M8x1
J
Thread
R1/8
K
Thread
M8x1
L
Thread
M14x1
M
7.5 mm
N
±0.02
48 mm
O
31.5 mm
P
±0.02
24 mm
Q
10 mm
R
6 mm
S
6 mm
T
78 mm
U
±0.02
48 mm
V
Ø20 mm
W
Ø12 mm
X
24 mm
Y
Thread
M14x1
Z
16 mm
A1
58 mm
B1
1.5 mm
C1
k7
Ø10 mm
D1
Ø6.4 mm
E1
2.1 mm
F1
Thread
M6
G1
3.5 mm
H1
10.5 mm
I1
Thread
M5
J1
8.2 mm
K1
12 mm
L1
k7
Ø10 mm
M1
Thread
M6
N1
10 mm
O1
2.1 mm
P1
12 mm
Q1
1.5 mm
R1
10 mm
S1
k7
Ø10 mm
T1
2.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models