Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MÄDLER
Description
DB 2132 - Slide DB 2132, Width 12.7 mm, to 50 kg, 3/4 Extension
Bill of material
64911045
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold rolled steel, zinc-plated and black passivated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
LASTWERT
Load Raring / pair 1) - At 10,000 / 80,000 cycles
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models