Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MÄDLER
Description
DS-5321-EC - Slides DS 5321 EC, Width 19.1 mm, to 100 kg, Stainless Steel, Full Extension
Bill of material
64904150
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
LASTWERT
Load Rating 1) / Pair - Drawer width 450mm / 1000mm
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models