Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MÄDLER
Description
DS-5334-EC - Slides DS 5334 EC, Width 19.1 mm, to 90 kg, Over Extension
Bill of material
64904750
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
LW
Load Rating 1) / Pair - Drawer width 450mm / 1000mm
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models