Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
MÄDLER
Description
DZ 3308 - Slides DZ 3308, Width 12.7 mm, to 68 kg, Over Extension
Bill of material
64903218
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
LASTWERT
Load Rating / Pair
kg
GEW
Weight / Pair
kg
PPATH
../3308/auszugschiene_3308_sbl.prj
CTN
Customs tariff number
83024900
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели