Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
Caramba 60268176 - High Performance Copper Paste
Bill of material
14070185
ARTNR
Product No.
14070185
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba High Performance Copper Paste
HW
Note
Danger! Observe safety data sheet!
IH
Contents
200 ml
EG
Properties
Caramba Copper Paste provides highly effective
TP
Temperature
Temperature range: -30°C to +1,100°C. °C
GEW
Weight
309 g
CTN
Customs tariff number
34031980
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models