Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 518 - Medium Strength Standard Flange Sealant
Bill of material
14073402
ARTNR
Product No.
14073402
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
KS
Seal type
LOCTITE ® 518 - Medium Strength Standard Flange Sealant
HW
Note
Danger! Observe safety data sheet!
IH
Contents
50 ml
GBA
Packaging Type
Cartridge
DT
Sealing type
Liquid (acrylic, red)
FT
Flange type
Torsionally stiff
AHS
Curing system
Anaerobic
TB
Temperature resistance
-50°C to +150°C °C
OEB
Oil resistance
Excellent
WGB
Water/glycol resistance
Excellent
GEW
Weight
31 g
CTN
Customs tariff number
32141010
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat