Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3076 - PTFE-Powder Spray
Bill of material
14070205
ARTNR
Product No.
14070205
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY PTFE-Powder Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 ml
EG
Properties
LIQUI MOLY PTFE Powder Spray as a lubricant
TP
Temperature
Temperature range: -40°C to +250°C. °C
GEW
Weight
357 g
CTN
Customs tariff number
34031980
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part