Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
WD-40® 49500 - Multifunctional Product 5 Litres
Bill of material
14070122
ARTNR
Product No.
14070122
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
WD-40 ® Multi-Use Product 5 L Container
HW
Note
Danger! Observe safety data sheet!
IH
Contents
5 l
EG
Properties
Rust remover, penetrating oil, lubricant, displacement of moisture, corrosion protection, cleaner, silicone-free
GEW
Weight
4.27 kg
CTN
Customs tariff number
34031910
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part