Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MÄDLER
Description
DIN 5480-ZW-TVZ-C35K - Toothed Shafts DIN 5480, Toothed on Partial Length, Material Steel C35K, milled
Bill of material
64812011
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C35K
HW
Note
DIN 5480, Module 1.25. Pressure angle 30°,Tolerance 8f
PR
Profile Designation
mm
AZ
Number of teeth
D
mm
D1
d
mm
DE
De - h6
mm
L
mm
L1
145 mm
GEW
Weight
kg
CTN
Customs tariff number
84831095
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models