Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
MÄDLER
Description
DIN70852-NUTMU-STVZ - Locknuts DIN 70852, Material steel zinc-plated
Bill of material
65388515
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel zinc-plated, hardness class 17 H
HW
Note
Recommend tolerance for the shaft thread: 6g DIN ISO 965.
AUSF
Version
Locknut DIN 70852
D1
d1
mm
D2
d2 - h12
mm
D3
d3
mm
B
B - h11
mm
BB
b
mm
TMIN
t min.
mm
X
x
mm
ANZ
Number of slots
GEW
Weight
g
CTN
Customs tariff number
73181699