Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KP-LR-FST-RL - Compact castor with back hole, swivel castor with brake, TPU wheel
Bill of material
77775035
ARTNR
Product No.
77775035
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: sheet steel, galvanized, Tread: TPU, thermoplastic polyurethane, Wheel centre: steel, bolted, Wheel bearing: ball bearing
AUSF
Version
Swivel castor with brake and back hole, TPU thermoplastic wheel, orange
D
35 mm
B
25 mm
H
58 mm
A
20 mm
R
37.5 mm
DD
d
11.0 mm
D1
d1
44.7 mm
TK
Load capacity
100 kg
GEW
Weight
0.22 kg
CTN
Customs tariff number
87169090
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели