Catalog navigation
Селекция на CAD модел
Налични продукти: 31
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-GE/I-GSM-12V - Small Geared Motors GE/I with DC Motor, Voltage
Bill of material
43031501montiert-12v
ARTNR
Product No. Gearbox
ARTNR3
Product No. DC-Motor 12V
43040300
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Motor and gearbox have to be ordered
MATK
Material Short description
Multimaterialprodukt
MAT
Material Gearbox
Housing: aluminum die casting mold, gears: milled from high quality plastics and steels.
LG
Bearing system
Motor: roller bearing. Gearbox: sintered bronze slide
SM
Lubrication
Maintenance free grease lubrication
UEB
i - Ratio
MD2
Motor Speed DC-Motor 12V / 24V
6000 1/min
ADZ2
Output Speed in Relation to Motor Speed 6000 1/min.
1/min
MZDM
Limit Load Gearbox - max. continous Torque
Ncm
MAM
Limit Load Gearbox - max. starting Torque
Ncm
NL
Nominal Power
6.7 W
GWG
Gearbox Efficiency-grad
%
AA
Measure a
mm
B
Measure b
mm
C
Measure c
mm
GEW
Weight Gearbox
kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели