Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-KES-30 - Worm Gear Unit KES 30, center distance 30 mm
Bill of material
42003064
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: aluminum silver anodized, worm: steel, worm wheel: special brass
SM
Lubrication
Maintenance free grease lubrication
VSP
Angular backlash
1° ±0.5°
ED
Operating time
20% at 5 min.
UT
Permiss. operating temperature
-20° to +60°C °C
AUSF
Version
I
Transmission Ratio
SH
Selflocking dynamic
MD
Permittable Output Torque at Speed* 100 1/min. - Input speed, at the worm shaft
Nm
MD1
Permittable Output Torque at Speed* 500 1/min. - Input speed, at the worm shaft
Nm
MD2
Permittable Output Torque at Speed* 1000 1/min. - Input speed, at the worm shaft
Nm
P
Permittable Input Power at Speed* 100 1/min. - Input speed, at the worm shaft
W
P1
Permittable Input Power at Speed* 500 1/min. - Input speed, at the worm shaft
W
P2
Permittable Input Power at Speed* 1000 1/min. - Input speed, at the worm shaft
W
W
Efficiency ᶯ approx.
FR
FR** - Permiss. radial force at FA=0
N
FA
FA*** - Permiss. axial force at FR=0
N
GEW
Weight
g
CTN
Customs tariff number
84834025
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models