Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 30/4 B - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0106
ARTNR
Article number
0083.0106
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
EZQ 30/4 B
MO
Model
Square wall plate
AFV
Air flow volume
1.850 m3/h
RS
Rotating speed
1.425 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
RV
Rated voltage
230 V
TOV
Type of voltage
Alternating current
F
Frequency
50 Hz
NO
Nominal output
90 W / in opt. efficiency
IN
Inom
0.4 A / in opt. efficiency
IM
Imax
0.55 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
7.9 kg
NS
Nominal size
300 mm
WD
Width
465 mm
H
Height
465 mm
D
Depth
240.5 mm
ATANC
Airstream temperature at nominal curent
-20 up to 60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831068
MC
Mains cable
7 x 1,5 mm
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models