Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 45/6 B - Axial wall fan with square wall plate, DN 450, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0100
ARTNR
Article number
0083.0100
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
EZQ 45/6 B
MO
Model
Square wall plate
AFV
Air flow volume
4.490 m³/h
AVN
Air volume nom
2.945
PPN
Pressure pfs, nom
66
RSN
Rotating speed nnom
955
RS
Rotating speed
971 1/min
IT
Impeller type
axial
SC
Speed controllable
-
RC
Reversing capacity
TOV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50 Hz
NO
Nominal output
185 W / in opt. efficiency
IN
Inom
1 A / in opt. efficiency
IM
Imax
1.3 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
15.6 kg
NS
Nominal size
450 mm
WD
Width
630 mm
H
Height
630 mm
D
Depth
299 mm
ATANC
Airstream temperature at IMax
60 °C
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831006
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models