Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.44 - Aluminium Construction Profiles Series 40
Bill of material
54.44.0100
ARTIKELNR
Article number
54.44.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.85 kg/m
BZ1
Description
Profile mk 2040.44
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
123 x 26 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
316.21 mm²
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型