Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2244 - Profile for Handles
Bill of material
52.44.0100
ARTIKELNR
Article number
52.44.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.87 kg/m
BZ1
Description
Profile mk 2244
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 39 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
321.16 mm²
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir