Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2004 - Aluminium Construction Profiles Series 50
Bill of material
51.04.0100(00-00-0)
ARTIKELNR
Article number
51.04.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
4.87 kg/m
BZ1
Description
Profile mk 2004
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
50 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1805.51 mm²
IX
Moment of inertia
55.38 cm4
IY
Moment of inertia
199.96 cm4
WX
Section Modulus
22.15 cm³
WY
Section Modulus
39.99 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models