Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.69
Bill of material
54.69.0100
ARTIKELNR
Article number
54.69.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.87 kg/m
BZ1
Description
Profile mk 2040.69
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
41 x 150 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
A
Surface area
1066.31 mm²
IX
Moment of inertia
16.78 cm4
IY
Moment of inertia
354.34 cm4
WX
Section Modulus
11.74 cm³
WY
Section Modulus
47.98 cm³
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型