Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2239
Bill of material
52.39.0100
ARTIKELNR
Article number
52.39.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.37 kg/m
BZ1
Description
Profile mk 2239
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 12 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
138.22 mm²
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models