Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2251
Bill of material
52.51.0100
ARTIKELNR
Article number
52.51.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.62 kg/m
BZ1
Description
Profile mk 2251
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
50 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1341.17 mm²
IX
Moment of inertia
81.76 cm4
IY
Moment of inertia
35.81 cm4
WX
Section Modulus
20.44 cm³
WY
Section Modulus
13.27 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models