Catalog navigation
CAD模型選擇
可提供的產品: 26
HELP_VARIABLE
Company
Maska
Description
Bushing SD - QD Bushing
Bill of material
SDX1-3/16
PN
Part Number
BORE
Bore
Inch
A
0.438 Inch
B
2 3/16 Inch
D
3.188 Inch
E
1 3/8 Inch
F
1 1/4 Inch
G
1/4 Inch
H
1/8 Inch
L
1.813 Inch
M
Bolt Circle M
2.688 Inch
CS
Cap Screws Required NC Grade 5
3=1/4 X1-7/8 Inch
SS
Set Screw Dimensions
1/4-20 UNC x 1/4" Inch
WEIGHT
Average Weight
1.6 Lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型