目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - PFS.105.071B 4.9x13
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Punches
Powered by
CAD模型選擇
{mdl/punches_dies/punches/pfs.prj},{NB=mdl_PFS.105.071B 4.9x13_0},{REFX=PFS.105.},{MAT=Z90 WDCV 06050402 / 60 - 64 Hrc},{D=10.5},{H=15.0},{R=15},{P=4.9},{L2=13},{L1=71},{P1=[4.9 : 10.4]},{L22=<13>,16,20,25},{FS=},{T=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
PFS - Dome head precision punches - Round punches
Bill of material
MDL - PFS.105.071B 4.9x13
REF
Reference
PFS.105.071B 4.9x13
PFS.105.071B 4.9x13
MAT
Material
Z90 WDCV 06050402 / 60 - 64 Hrc
D
Ø D
10.5
10.5
mm
H
Ø H
15.0
15.0
mm
R
15
15
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
L2
13.000
16.000
20.000
25.000
13.000
16.000
20.000
25.000
mm
L1
71.000
80.000
100.000
71.000
80.000
100.000
mm
FS
Flat spot
Without
With
Without
With
T
Flat spot rotation
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求