您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
MDF1401000115CMT4/P11
Mecanizados Alcoy
Hydraulic Cylinders ISO 6022 Serie MDF
Single rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6022_serie_mdf/mono_stelo/6022_mono_06_asmtab.prj},{NB=MDF061401001150117600011in1/41100000099999999999900330},{SIZE=140},{MM=100},{CORSA1=5000},{WFSTD=76},{AX=90},{B=145},{D=255},{DA=54},{NA=96},{BA=145},{KX=31},{VD=5},{NF=40},{FBD=26.0},{FBNUM=8},{FC=300},{UC=340},{VE=45},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{CD=90},{EW=90},{L=150},{MR=113.0},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{XVMINX=330},{XVC=240},{CORSAMIN06=115},{YX=181},{LH=135},{SB=30.0},{SD=48},{SC=35.5},{SE=35.5},{ST=77},{TS=325},{US=390},{CORSA=115.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=76},{SA=0},{GUA=0},{DIS=0},{FCEO=1},{EE=1in1/4},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=0},{ASX=0},{XV=330}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MT4 - Intermediate fixed trunnion
Bill of material
MDF1401000115CMT4/P11
INFO
Info
Info
SER
Series
To ISO 6022 standards
TIP
Type
MT4
SIZE
Bore Ø
140
140
mm
MM
Rod Ø
100
100
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
確定
TDS
Cushioning
Without cushioning
Front cushioning
Rear cushioning
Front and rear cushioning
Without cushioning
Front cushioning
Rear cushioning
Front and rear cushioning
TDT
Rod threading
Standard rod threading
Female rod threading
Customised machining
Standard rod threading
Female rod threading
Customised machining
WF
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
確定
SA
Air bleeds
No
Front air bleed
Rear air bleed
Front and rear air bleeds
No
Front air bleed
Rear air bleed
Front and rear air bleeds
GUA
Seals
Standard
Low friction seals and/or water and glycol mixtures
Seals for high temperature and/or agressive fluid
Seals for heavy applications
Standard
Low friction seals and/or water and glycol mixtures
Seals for high temperature and/or agressive fluid
Seals for heavy applications
DIS
Spacers
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
FCEO
Oil port threading
BSP
Metric
NPT
UNF-2B
Flange SAE 3000 PSI
Flange SAE 6000 PSI
BSP
Metric
NPT
UNF-2B
Flange SAE 3000 PSI
Flange SAE 6000 PSI
EE
Thread
1"1/4
1"1/2
1"1/4
1"1/2
PC1
Position of front connection
1
2
3
4
1
2
3
4
PC2
Position of rear connection
1
2
3
4
1
2
3
4
RF1
Position of front cushioning
0
0
RF2
Position of rear cushioning
0
0
PSA1
Position of front air bleed
0
0
PSA2
Position of rear air bleed
0
0
IND1
Front inductive sensor
0
0
IND2
Rear inductive sensor
0
0
CON1
Front connector type
-
-
CON2
Rear connector type
-
-
CAR1
Front cartridge
-
-
CAR2
Rear cartridge
-
-
DRE
Drainage
0
1
2
3
4
0
1
2
3
4
ASX
Rod accessory
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with plain bearing (ISO 6981/DIN 24337)
Fork joint hinge with pin (ISO 8133)
No
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with plain bearing (ISO 6981/DIN 24337)
Fork joint hinge with pin (ISO 8133)
XV
mm
Enter value for XV
mm
cm
inch
ft
確定
A
90
90
mm
B
f8 Ø
145
145
mm
CH
85
85
mm
D
max Ø
255
255
mm
KK
(Metric)
M72x3
M72x3
KF
(Metric)
-
NA
Ø
96
96
mm
K
31
31
mm
VE
45
45
mm
BD
98
98
mm
TD
f8 Ø
90
90
mm
TL
70
70
mm
TM
h13
265
265
mm
UV
Ø
255
255
mm
XVMIN
XV minimum
330
330
mm
XVMAX
XV+CORSA maximum
355
355
mm
Y
181.0
181.0
mm
PJ
208.0
208.0
mm
ZB
max
430
430
mm
CORSAM
Stroke minimum
115
115
mm
PESO
Cylinder weight
186.20
186.20
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type MP3 - Rear clevis
Mecanizados Alcoy
02.03.2010
Type MP5 - Rear spherical bearing
Mecanizados Alcoy
02.03.2010
Type MF3 - Front flange
Mecanizados Alcoy
02.03.2010
Trunnion mounting block (ISO 8132) - ISO 8132
Mecanizados Alcoy
15.05.2020
Type MF4 - Rear flange
Mecanizados Alcoy
02.03.2010
Series-production range acc. ISO 6022
Liebherr-Components
14.11.2022
MT4 - Intermediate fixed trunnion
Stern
17.05.2013
Type 03 - Side foot
Mecanizados Alcoy
02.03.2010
MT4 - Intermediate fixed trunnion
Stern
17.05.2013
Type 00 - Basic version
Mecanizados Alcoy
02.03.2010
Type 03 - Double rod side foot
Mecanizados Alcoy
02.03.2010
MF3 - Front flange
Stern
17.05.2013
Type 06 - Intermediate fixed trunnion
CMB Cilindri
19.10.2021
ISO 6981/DIN 24337 - Rod eye with plain bearing
Mecanizados Alcoy
15.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求