Catalog navigation
Výběr CAD modelu
Available products: 24
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MF3 - Front flange
Bill of material
MDF1401000001CMF3/P11
INFO
Info
Info
SER
Series
To ISO 6022 standards
TIP
Type
MF3
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Rod threading
WC
Dimension of rod extension
mm
Enter value for WC
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
FCEO
Oil port threading
EE
Thread
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
CAR1
Front cartridge
CAR2
Rear cartridge
DRE
Drainage
ASX
Rod accessory
A
mm
B
f8 Ø
mm
CH
mm
D
max Ø
mm
KK
(Metric)
KF
(Metric)
-
NA
Ø
mm
K
mm
VD
mm
NF
mm
FB
Ø
FC
Ø
mm
UC
Ø
mm
Y
mm
PJ
mm
ZB
max
mm
PESO
Cylinder weight
kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Mecanizados Alcoy
    Type MF4 - Rear flange
    Stern
    MF3 - Front round flange
    CMB Cilindri
    Type 13 - Front flange
    Mecanizados Alcoy
    Type MP5 - Rear spherical bearing
    Mecanizados Alcoy
    Type MT4 - Intermediate fixed trunnion
    Mecanizados Alcoy
    Type 00 - Double rod basic version
    Mecanizados Alcoy
    Type MP3 - Rear clevis
    Mecanizados Alcoy
    Type 03 - Double rod side foot
    Mecanizados Alcoy
    Type 03 - Side foot
    HEB
    DIN standard cylinder to ISO6022 and CETOP RP 73H up to 250 bar - NOZ251 / NOZNI251
    Mecanizados Alcoy
    Type 00 - Basic version
    Stern
    MF1 - Front rectangular flange
    Duplomatic
    Type A - Front flange (MF3)
    HPS International
    H250 C0 - Hydraulic cylinder, double acting, H250 CO serie. Circular cylinder ISO seals, ISO 6022/DIN 24333 standard. Operating pressure 250 bar. Bore 50 to 320 mm. Iso seals. Strokes on request
Previews
3D
Dimenze
2D
Stáhnout CAD model