Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MecVel
Description
ALI2-FCM AC - Actuator with magnetic limit switches - AC motor
Bill of material
ALI2-FCM/0050/M04/CA-T-277/480/60-2-0.09/2FCM0/////M0/1/IP65/P1/A1////////
IDNR
Type of actuator
ALI2-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GR
Size
mm
NP
N° Pole
MOT
Motor
CA
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
PW
Power
kW
FR
brake
GP
Actuator protection class
OO
Options
EN
Encoder
ENX
Encoder
-
OM
Motor position
mm
OMO
Terminalbox position
DA
Antirotation device
FCM
Magnetic limit switches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm) mm
AP
Rear end
mm
AA
Front end
mm
OPZ2
Stainless steel
OPZ2X
Inox notes
-
OPZ4
Safety nut
OPZ5
Viton seals
OPZ6
Bronze wheel
OPZ3
Painting
OPZ3X
Painting notes
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models