Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
MecVel
Description
ALI2-PF DC - Actuator with limit switches - DC motor
Bill of material
ALI2-PF/0050/M04/CC-24-61,5-4000/M0/2FC1//FC1/_/P1/A1/
IDNR
Type of actuator
ALI2-PF
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GRM
Gr. motor
61,5
RPM
4000 rpm
MOT
Motor
CC
TS1
Voltage
V
TIPOY
Motor notes
-
OM
Motor position
mm
EN
Encoder
ENX
Encoder
-
DA
Antirotation device
FCM
Mechanical limit switsches
PZ
Potentiometer
FC
Limit switches position
AP
Rear end
AA
Frontend
mm
OPZ2
Stainless steel
OPZ2X
Inox notes
-
OPZ4
Safety nut
OPZ8
Bellows
OPZ5
Viton seals
OPZ6
Bronze wheel
OPZ3
Painting
OPZ3X
Painting notes
-
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели