Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
MecVel
Description
HT 10 - Screw-jack
Bill of material
HT10/0001/1:4+4/0/00/SF
IDNR
Ident number
HT10/0001/1:4+4/0/00/SF
MODEL
Model
HT
TIPO
Type
CR
Stroke
mm
Enter value for CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
FCO
Limit switches position
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPC
Rear tube option
OPE
Viton seals
OPF
Painting
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPL
Anti rotation option
OPLF
Fastening strips
OPM
2° guide option
OPO
Swinging pins
OPPO
Rear pipe option
OPR
Oil lubricated option
A
105 mm
B
104 mm
C
62 mm
C1
78 mm
D
14 mm
E
32 mm
F
40 mm
G
33 mm
H
29 mm
I
28 mm
J
132 mm
K
36 mm
L
52 mm
M
80 mm
N
15 mm
O
40 mm
P
19 mm
Q
Thread
M14
R
5 mm
T
Thread
M8
U
16 mm
V
5 mm
W
16 mm
X
35 mm
DD
Thread
M5
TR
Thread
20x4
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    MecVel
    HT 25 - Screw-jack
    MecVel
    HR 10 - Screw-jack
    MecVel
    Transmission shafts ATM
    MecVel
    B2 Series - Bevel gears
    MecVel
    Transmission shafts AT
    MecVel
    HT 05 - Screw-jack
    MecVel
    HT 50 - Screw-jack
    MecVel
    Coupling GM
    MecVel
    HT 100 - Screw-jack
    MecVel
    CouplingG
    MecVel
    Coupling GL
    MecVel
    Swinging pins
    MecVel
    ALI4-VRS-FCM-AC - Actuator with limit switches
    MecVel
    B3 Series - Bevel gears
プレビュー
3D
情報
2D
ダウンロード(CADデータ)