Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 STD TWO-FLAT
Bill of material
1200400001FP
CODE
Code
DI
Diameter
TYPE
Type
EX
Execution
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MAT
Material
Two-Flat piston rod AISI 303 stainless steel nut
SE
Seal
Polyurethane gaskets
AC1
Front accessories
AC2
Rear accessories
AC3
Intermediate accessories
AC4
Left sensors
AC5
Right sensors
XV
Model EN position
mm
INFO
Catalogue
Catalogue
A
mm
A1
mm
A2
10 mm
B
mm
C
mm
C1
mm
CH
mm
CH1
mm
CH2
mm
D
Thread
D1
mm
D2
mm
E
mm
E1
5 mm
F
mm
G
Thread
G1
Thread
H
mm
L
mm
L0
mm
L1
mm
L2
mm
M
mm
N
mm
P
6 mm
Q
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model