Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Metalwork
Description
CETOP HINGE FOR MODEL B - MODEL GL
Bill of material
W0950322008
CODE
Code
W0950322008
DI
Ø Diameter
32 mm
A
26 mm
B
19 mm
C
7 mm
D
10 mm
E
25 mm
F
20 mm
G
32 mm
H
37 mm
I
41 mm
L
18 mm
M
8 mm
N
10 mm
WG
Weight
96 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD modeli indir