Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Metalwork
Description
FLANGE - MODEL C
Bill of material
W0950322002
CODE
Code
W0950322002
DI
Ø Diameter
mm
A
50 mm
B
80 mm
C
64 mm
D
32 mm
E
7.0 mm
N
54.5 mm
S
10 mm
WG
Weight
246 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD